Biopotential Sensors

Biopotential sensors detect small electrical signals generated within the body, for example by the heart. The biopotential signals are typically conditioned and sent to a microprocessor for storage, calculation, or display by a health monitoring device. Biopotential measurements are used for fitness monitoring or by healthcare professionals to determine the overall health of a patient under observation. Examples of cardiac parameters, which can be recorded using this technique include electrocardiogram (ECG or EKG) and R-R intervals.

Our biopotential sensors are complete biopotential and bioimpedance (BioZ) analog front-end (AFE) solutions for health monitoring applications. They offer clinical grade accuracy and ultra-low power operation to enable high performance and long battery life for clinical and fitness applications. Our biopotential sensors provide electrocardiogram (ECG) waveforms, heart rate and pacemaker edge detection, and bioimpedance measurements for calculating respiration. They are available in small wafer-level packages (WLPs) to support wearable applications such as body patches, wrist-worn devices, and chest straps.

Biopotential Sensors 

Biopotential Sensors Featured Products


Biopotential/Bioimpedance AFE for ECG and Pace Detection

MAX30001

Ultra-low 1.71µVP-P noise floor optimizes sensitive health patch measurements.

Learn more ›

Ultra-Low Power Biopotential HR Detection AFE

MAX30004

For wearable applications, especially for chest straps and patches, provides R-R intervals for heart-rate detection.

Learn more ›

Ultra-Low Power Biopotential AFE

MAX30003

For wearable applications, provides ECG waveforms and a heart-rate detection algorithm.

Learn more ›

Biopotential Sensors Design Resources


Related Videos