MAXM86146EVSYS

Evaluation Kit for the MAXM86146


Please check latest availability status for a specific part variant.

Description

The MAXM86146 evaluation system (EV system) allows for the quick evaluation of the MAXM86146 optical mod- ule for applications at various sites on the body, particu- larly the wrist. MAXM86146 supports UART, I2C, and SPI compatible interfaces. MAXM86146 has two optical read- out channels that operate simultaneously. The EV system allows flexible configurations to optimize measurement signal quality at minimal power consumption. It helps the user quickly learn about how to configure and use the MAXM86146.

The EV system consists of two boards. MAXSensor BLE# is the main data acquisition board while MAXM86146_ OSB# is the sensor daughter board for MAXM86146. The EV system can be powered using the USB-C supply or LiPo Battery. The EV system comes with a MAXM86146CFU+.

Key Features

  • Quick Evaluation of the MAXM86146
  • Supports Optimization of Configurations
  • Facilitates Understanding MAXM86146 Architecture and Solution Strategy
  • Real-Time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth LE

Applications/Uses

  • Optical Heart Rate (HR)
  • Optimized performance for high SNR PPG signal to detect
  • Oxygen Saturation
  • Suitable for Wrist, Finger, Ear, Chest, and Abdomen
  • Wearable Devices for Fitness, Wellness & Medical Applications

Technical Documents

User Guide 6806 MAX32664 User Guide
Request Reliability Report for: MAXM86146EVSYS 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

Type ID Title
User Guide 6806 MAX32664 User Guide