MAX9926UEVKIT

Evaluation Kit for the MAX9926U


Please check latest availability status for a specific part variant.

Description

The MAX9926U evaluation kit (EV kit) is a fully assembled and tested circuit board that contains a dual-channel differential variable-reluctance (VR or magnetic pickup) sensor interface circuit using a MAX9926U IC in a 16-pin QSOP package. The dual-channel interface circuit also features differential amplifiers for evaluating a pair of differential or single-ended VR sensor signals and provides a gain of 1. Input power to the EV kit circuit can be supplied by a 4.5V to 5.5V DC source. The MAX9926U IC temperature range is -40°C to +125°C. The EV kit uses automotive power-train safety-equipment-rated ceramic capacitors with a temperature range of -55°C to +125°C.

The MAX9926U EV kit circuit can be configured to demonstrate the MAX9926U IC's operation with internal adaptive peak threshold and zero-crossing detection modes, as well as to interface to a microcontroller pulse-width modulation (PWM) signal for evaluating external thresholds. It can interface to both differential as well as single-ended VR sensors. The EV kit can evaluate external VR signals from 5Hz to 25kHz.

Key Features

  • Demonstrates the Operation of MAX9926U Modes A1, A2, and B
  • Evaluates Dual Differential and Single-Ended Variable-Reluctance (VR or Magnetic Pickup) Sensors
  • Demonstrates Zero Crossing, Peak Detection, Adaptive Threshold Mechanism, and Rotation Direction
  • Includes Lowpass Sensor Input Filters
  • Evaluates 5Hz to 25kHz VR Sensors
  • Fully Assembled and Tested

Applications/Uses

  • Camshaft VRS Interfaces
  • Crankshaft VRS Interfaces
  • Vehicle Speed VRS Interfaces

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86161
Single-Supply Integrated Optical Module for HR and SpO2 Measurement

  • Complete Single-Channel Optical Data Acquisition System
  • Built-In Algorithm Further Enhances Rejection of Fast Ambient Transients
  • Optimized Architecture for Reflective Heart Rate and SpO2 Monitoring

MAX30208
±0.1°C Accurate, I2C Digital Temperature Sensor

  • High Accuracy and Precision
  • Low Power Consumption
  • Small Size


Electronics in Vehicles (ELIV) 2019
10/16/2019 - 10/17/2019, Bonn, Germany
The international VDI Congress ELIV (Electronics In Vehicles) is THE event for all experts in the field of electrical and electronical car engineering and integration of mechanical and electronical systems.

RSVP