MAX9921EVKIT

Evaluation Kit for the MAX9921


Please check latest availability status for a specific part variant.

Description

The MAX9921 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX9921 dual 2-wire Hall-effect sensor interface with diagnostics capability. The EV kit comes with the MAX9921AUB+ installed.

Key Features

  • 6V to 18V Operating Voltage Range, Survives 60V
  • Two 2-Wire Hall-Effect Sensors on the Board
  • Three Output Status LED Indicators
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Door Modules
  • Electric Sunroofs
  • Powered Lift Gate Controllers
  • Powered Running Boards
  • Seat Movers
  • Seatbelt Buckles
  • Window Lifters

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86161
Single-Supply Integrated Optical Module for HR and SpO2 Measurement

  • Complete Single-Channel Optical Data Acquisition System
  • Built-In Algorithm Further Enhances Rejection of Fast Ambient Transients
  • Optimized Architecture for Reflective Heart Rate and SpO2 Monitoring

MAX30208
±0.1°C Accurate, I2C Digital Temperature Sensor

  • High Accuracy and Precision
  • Low Power Consumption
  • Small Size


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP