MAX86140EVSYS

Evaluation System for the MAX86140/MAX86141


Please check latest availability status for a specific part variant.

Description

The MAX86140/MAX86141 Evaluation System (EVSYS) allows for the quick evaluation of the MAX86140 and MAX86141 optical AFE for applications at various sites on the body, particularly the wrist. Both MAX86140 and MAX86141 supports standard SPI compatible interface. MAX86140 consists of a single optical readout channels, while MAX86141 has two optical readout channels that operate simultaneously. The EVSYS allows flexible configurations to optimize measurement signal quality at minimal power consumption. The EVSYS helps the user quickly learn about how to configure and use the MAX86140 and MAX86141.

The EVSYS consists of three boards. MAXSensor BLEEK# is the main data acquisition board while MAX86140OSBEK# and MAX86141OSBEK# are the sensor daughter boards for MAX86140 and MAX86141 respectively. The EVSYS can be powered using the USB-C supply or LiPo Battery.

The EVSYS comes with a MAX86140ENP+/MAX86141-ENP+ in a 24-bump wafer-level package (WLP).


Wristband Health Monitoring Demo with MAX86141

Design Solution: Train Your Fitness Monitor to Deal with Any Lighting Conditions ›

Key Features

  • Quick Evaluation of the MAX86140/MAX86141
  • Supports Optimization of Configurations
  • Facilitates Understanding MAX86140/MAX86141 Architecture and Solution Strategy
  • Real-time Monitoring
  • Data Logging Capabilities
  • On-Board Accelerometer
  • Bluetooth LE

Tools & Models

  • MAX86140EVSYS ODB File
  • Request Reliability Report for: MAX86140EVSYS 
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAXM86146
    Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

    • Complete Biometric Sensor Hub
    • World-Class Algorithm for Wearable Applications

    MAX31889
    ±0.25°C Accurate I2C Temperature Sensor

    • High Accuracy
    • Long Battery Life
    • Small Size

    MAX31825
    1-Wire® Temperature Sensor with ±1ºC Accuracy

    • 1-Wire Interface Requires Only One Port Pin for Communication
    • Unique 64-bit Serial Code Stored in an On-Board ROM
    • External Resistor Selects Address for Location Identification

    MAX86916
    Integrated Optical Sensor Module for Mobile Health

    • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
    • Optical-Grade Glass for Long-Term Optimal and Robust Performance
    • Ultra-Low-Power Operation for Mobile Device

    MAX25205
    Gesture Sensor for Automotive Applications

    • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
    • Low-Power, Low-Cost External CPU Processes Sensor Output
    • Supports Swipe, Rotation, and Proximity Gestures

    MAX86170B
    Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

    • Complete Single-Channel Optical Data Acquisition System
    • Ultra Low-Power Operation for Wearable Devices
    • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)