Top

MAX6655EVKIT

Evaluation System/Evaluation Kit for the MAX6655, MAX6656

Product Details

Key Features

Applications/Uses

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Measures and Displays Three Temperature Channels
    • Two Remote PN Junctions
    • One Local Sensor
  • Monitors Four Voltage Channels
    • Three External (+2.5V, +3.3V, and +12V Nominal)
    • VCC Pin (+5V Nominal)
  • Programmable Alarms and Configuration
  • Operating Temperature Ranges
    • -55°C to +125°C (Remote Sensors)
    • 0°C to +70°C (Board)
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Assembled and Tested
  • Includes Windows 95/98-Compatible Software and Demo PC Board

Applications/Uses

  • Communication Systems
  • Computers: Desktop, Workstation, Server
  • Notebook Computers
  • Servers
  • Thin Clients
  • Workstations

Description

The MAX6655 evaluation system (EV system) consists of a MAX6655 evaluation kit (EV kit) and a companion Maxim SMBus™ interface board.

The MAX6655 EV kit is an assembled and tested PC board that demonstrates the MAX6655 dual remote/local temperature sensor and four-channel voltage monitor. It monitors the MAX6655 temperature and supply voltage, the temperature of two external diode-connected transistors, and the voltage of three external supplies. Temperature is converted to 11-bit serial data and voltage to 8-bit data. Two 2N3906 temperature-sensor transistors come soldered to the board in SOT23 packages, but they can be removed. The board can then be connected through a twisted pair to remote diodes closer to your system.

The Maxim SMBus interface board (MAXSMBus) allows an IBM®-compatible PC to use its parallel port to emulate an Intel® System Management Bus (SMBus) 2-wire interface. Windows® 95/98-compatible software provides a user-friendly interface to exercise the features of the MAX6655. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX6655EVSYS for complete IBM PC-based evaluation of the MAX6655. Order the MAX6655EVKIT if you already have an SMBus interface.

To evaluate the MAX6656, order a free sample of the MAX6656MEE.

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .