MAX6651EVCMAXQU

MAX6651 Evaluation Kit/Evaluation System


Please check latest availability status for a specific part variant.

Description

The MAX6651 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX6651 intelligent fan controller IC. Windows® 98SE/2000/XP-compatible software provides a handy user interface to exercise the MAX6651's features. Order the MAX6651 EV system for complete evaluation of the MAX6651, including a Maxim SMBus™ interface board (CMAXQUSB). Order the MAX6651 EV kit if you already have an SMBus interface.

Key Features

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • EV System Includes USB Connectivity

Applications/Uses

  • Automated Test Equipment (ATE)
  • Bridges
  • Cell Phone Base Stations
  • Computers: Desktop, Workstation, Server
  • Network Hubs, Switches, Routers
  • Routers/Switches
  • Storage Systems
  • Telecom Switches
  • Test and Measurement Equipment
  • X-Ray and Ultrasound Diagnostics

Additional Resources

MAXSMBus
Request Reliability Report for: MAX6651EVCMAXQU 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device