MAX44006EVSYS

Evaluation System for the MAX44006


Please check latest availability status for a specific part variant.

Description

The MAX44006 evaluation system (EV system) includes one MAX44006 evaluation kit (EV kit) and one MAX44006 daughter board. The EV kit is a fully assembled and tested PCB that evaluates the MAX44006 digital RGB color sensor with temp sensor. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes installed with a MAX44006EDT+ in 6-pin OTDFN package.

The daughter board is an external device-under-test module that also comes with a MAX44006EDT+ installed. The daughter board can be connected to and controlled by the EV kit. The user can also evaluate the IC by connecting a user-supplied controller to the daughter board.

Key Features

  • USB Powered
  • Daughter Board Powered by the EV Kit
  • On-Board RGB LED on the EV Kit
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Block Sampling
  • Signal Plotting in the EV System Software
  • Proven PCB Layout
  • RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Color Correction
  • Digital Light Management
  • Industrial Sensors
  • LED and Laser Projectors
  • Printers
  • Tablet PCs/Notebooks/E-Readers
  • Tablets
  • TVs/Display Systems
Request Reliability Report for: MAX44006EVSYS 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAXREFDES103
MAXREFDES103#: Health Sensor Band