Top

MAX44000PMB1

MAX44000PMB1 Peripheral Module
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Ambient Light Sensor
  • Close Range Proximity Detector
  • Integrated Single-Pulse IR LED Driver
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Example Software Written in C for Portability
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Appliances
  • Automotive
  • HVAC
  • Industrial Equipment

Description

The MAX44000PMB1 peripheral module provides the necessary hardware to interface the MAX44000 ambient and infrared proximity sensor to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC combines a wide-dynamic range ambient light sensor with an integrated infrared (IR) proximity sensor. The on-chip ambient light sensor has the ability to make wide dynamic range 0.03 lux to 65,535 lux measurements. An on-chip IR proximity detector is matched with an integrated IR LED driver. All readings are available on an I²C communication bus.

Refer to the MAX44000 IC data sheet for detailed information regarding operation of the IC.

Simplified Block Diagram

MAX44000PMB1 Board Photo MAX44000PMB1 Board Photo Zoom icon
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.