Top

MAX35103EVKIT2

Evaluation Kit for the MAX35103/MAX32620

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX35103/MAX32620 Dec 05, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX35103 in an Embedded Environment.
  • Audiowell Ultrasonic DN20 Ultrasonic Transducer Assembly
  • IAR Arm Development Environment Supported
  • Flexible Input Power Options for Desktop or Field Development Enabled by the MAX15062

Applications/Uses

  • Ultrasonic Gas Meters
  • Ultrasonic Heat Meters
  • Ultrasonic Water Meters

Description

The MAX35103EVKIT2 provides an application example using the MAX35103 time-to-digital converter to measure water flow as part of an off-the-shelf residential irrigation system. The kit includes a PCB and ultrasonic transducer assembly that can be added to standard 24VAC irrigation systems to provide enhanced shut-off irrigation control.

The kit features a MAX32620 Arm® Cortex®-M4 low-power MCU that executes application firmware. Debug support is provided by a 10-pin JTAG connector and a 3.3V TTL UART connector. Future Mbed™ support is provided by the included MAX32625PICO module.

The kit is designed to be inserted between a 24VAC irrigation controller and an irrigation valve. The valve and controller are optional and are not included but can easily be obtained at most home improvement retailers.

Simplified Block Diagram

MAX35103EVKIT2: Photo Board MAX35103EVKIT2: Photo Board Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX35103/MAX32620 Dec 05, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .