Top

MAX31911EVKIT

Evaluation Kit for the MAX31910 and MAX31911

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31910 and MAX31911 Sep 12, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Easy Evaluation of the MAX31910 and MAX31911
  • Fully Assembled and Tested
  • USB HID Interface
  • Digital Isolator
  • Windows XP® OS- and Windows® 7 OS-Compatible Software
  • RoHS Compliant

Applications/Uses

  • Building Automation
  • Digital Input Modules for PLCs
  • Industrial Automation
  • Motor Control
  • Process Automation

Description

The MAX31910/11 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31910 and MAX31911 industrial octal digital input translators/serializers. The EV kit includes a MAX31910AUI+ or MAX31911AUI+ installed as well as a digital isolator and USB-to-SPI interface.

The USB to SPI Dongle is a separate PCB that can be used to interact with the EV kit software. This dongle is optional and is not necessary for the proper operation of the MAX31910/11 if the user supplies the SPI interface.

This EV kit is intended for functional and parametric evaluation of the IC only; it is not intended for EMC testing.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31910 and MAX31911 Sep 12, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .