MAX31856EVSYS

Evaluation System for MAX31856


Please check latest availability status for a specific part variant.

Description

The MAX31856 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX31856 thermocouple-to-digital converter.

The EV system includes the MAX31856PMB1 peripheral module with a Pmod-compatible connector for SPI communication. The system also includes the USB2PMB1 adapter board for communication with the software and a K-type thermocouple for temperature sensing. Other thermocouple types (J, N, R, S, T, E, and B) can be evaluated with a user-supplied thermocouple.

MAX31856 EV System Photo MAX31856 EV System Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX31856
  • Includes K-Type Thermocouple
  • USB Power and Interface with USB2PMB1 Board
  • Windows XP®, Windows® 7, Windows 8.1-Compatible Software
  • 12-Pin Pmod-Compatible Connector (SPI)
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • Industrial Equipment
  • Industrial Ovens, Furnaces, and Environmental Chambers
  • Temperature Controllers

Quality and Environmental Data

Request Reliability Report for: MAX31856EVSYS 
Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

#MakewithMaxim Inspires Engineering Inventiveness


Tools & Models

  • MAX31856PMB1 Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX30131
    1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

    • Multichannel Operation
    • High Accuracy and Precision
    • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

    MAX30132
    1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

    • Multichannel Operation
    • High Accuracy and Precision
    • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

    MAX30134
    1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

    • Multichannel Operation
    • High Accuracy and Precision
    • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm