Top

MAX31850EVKIT

Evaluation Kit for the MAX31850 and MAX31851

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31850 and MAX31851 Jul 19, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Includes Everything Needed to Evaluate a MAX31850K with a K-Type Thermocouple
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • Windows XP®- and Windows® 7-Compatible Operating System Software
  • USB HID Interface
  • Second Channel Allows Easy Evaluation of Other Thermocouple Types
  • Fully Assembled and Tested on Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • Appliances
  • HVAC
  • Industrial
  • Medical

Description

The MAX31850/MAX31851 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31850/MAX31851 cold-junction compensated, 1-Wire® thermocouple-to-digital converter.

The EV kit comes with a MAX31850KATB+ soldered to the PCB. This is the K-type thermocouple version of the device. Other thermocouple types can be evaluated by procuring the desired thermocouple, thermocouple socket, and corresponding MAX31850 or MAX31851. Contact the factory for free samples of the devices to match your desired thermocouple type. See the Evaluating Other Thermocouple Types section in the full data sheet for part numbers and additional information regarding other thermocouple types.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX31850 and MAX31851 Jul 19, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .