Top

MAX31827EVSYS1

Evaluation System for the MAX31827/MAX31828/MAX31829

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-Compatible Software

Applications/Uses

  • Battery-Powered Equipment
  • Data Communications Equipment
  • Handheld Electronics
  • Industrial Equipment
  • Servers

Description

The MAX31827 evaluation system (EV system) demonstrates the MAX31827 I2C temperature switch and sensor with hardware-selectable address and alarm. The EV system includes the MAX31827 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31827/8/9. The MAX31827 EV kit comes with the 6-pin WLP MAX31827ANTABRPF+ installed.

Simplified Block Diagram

MAX31827EVKIT, MAX31827EVSYS1: Board Photo MAX31827EVKIT, MAX31827EVSYS1: Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.