MAX31825EVSYS1

Evaluation System for the MAX31825


Please check latest availability status for a specific part variant.

Description

The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.

The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.

MAX31825EVKIT, MAX31825EVSYS1: Board Photo MAX31825EVKIT, MAX31825EVSYS1: Board Photo Enlarge+

Key Features

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-CompatibleSoftware

Applications/Uses

  • Communications Equipment
  • Consumer Equipment
  • Data Center Equipment
  • Industrial Equipment

Tools & Models

  • MAX31825EVKIT ODB Files
  • Request Reliability Report for: MAX31825EVSYS1 
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAXM86146
    Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

    • Complete Biometric Sensor Hub
    • World-Class Algorithm for Wearable Applications

    MAX31889
    ±0.25°C Accurate I2C Temperature Sensor

    • High Accuracy
    • Long Battery Life
    • Small Size

    MAX31825
    1-Wire® Temperature Sensor with ±1ºC Accuracy

    • 1-Wire Interface Requires Only One Port Pin for Communication
    • Unique 64-bit Serial Code Stored in an On-Board ROM
    • External Resistor Selects Address for Location Identification

    MAX86916
    Integrated Optical Sensor Module for Mobile Health

    • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
    • Optical-Grade Glass for Long-Term Optimal and Robust Performance
    • Ultra-Low-Power Operation for Mobile Device