Top

MAX31825EVKIT

Evaluation System for the MAX31825

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX31825 May 06, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • On-Board I2C to 1-Wire Converter (DS2482)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7/8/8.1/10-CompatibleSoftware

Applications/Uses

  • Communications Equipment
  • Consumer Equipment
  • Data Center Equipment
  • Industrial Equipment

Description

The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.

The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.

Simplified Block Diagram

MAX31825EVKIT, MAX31825EVSYS1: Board Photo MAX31825EVKIT, MAX31825EVSYS1: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX31825 May 06, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .