Top

MAX31723PMB1

MAX31723PMB1 Peripheral Module

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Measures Temperatures from -55°C to +125°C
  • Thermometer Accuracy is ±0.5°C
  • Thermometer Resolution is Configurable from 9 Bits to 12 Bits
  • Thermostat Output with User-Defined Nonvolatile Thresholds
  • SPI or 3-Wire Interface Selectable through Jumpers
  • 6-Pin Pmod-Compatible Connector (SPI/GPIO)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Equipment
  • Medical Systems
  • Networking Equipment

Description

The MAX31723PMB1 peripheral module provides the necessary hardware to interface the MAX31723 digital thermometer and thermostat to any system that utilizes Pmod™-compatible expansion ports configurable for SPI and/or GPIO communication. The IC provides temperature-to-digital conversion with no additional components. Temperature readings are communicated from the device over an SPI interface or a 3-wire serial interface. The choice of interface is selectable by the user. For applications that require greater temperature resolution, the user can adjust the readout resolution from 9 bits to 12 bits. This is particularly useful in applications where thermal runaway conditions must be detected quickly. The thermostat has a dedicated open-drain output (active-low TOUT). Two thermostat operating modes (comparator and interrupt) control thermostat operation based on user-defined nonvolatile trip points (THIGH and TLOW).

Refer to the MAX31723 IC data sheet for detailed information regarding operation of the IC.

Simplified Block Diagram

MAX31723PMB1 Board Photo MAX31723PMB1 Board Photo Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .