Top

MAX30208EVSYS

Evaluation System for the MAX30208

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the MAX30208 Jun 18, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Flexible PCB Design
    • Low Thermal Mass Allows for Fast Response Time
    • Sense Temperature Away from Extra Circuitry
  • Easy to Reach Test Points
  • Fully Assembled and Tested
  • Windows® 7, 8, and 10-Compatible Software

Applications/Uses

  • Healthcare patches
  • Human Body Digital Thermometers
  • Sports Watches
  • Wearable Thermometers

Description

The MAX30208 evaluation system (EV system) provides a single platform to evaluate the MAX30208, a temperature sensor with ±0.1°C accuracy. The EV system consists of two boards connected through headers, a MAX32630FTHR microcontroller board, and the MAX30208 interface board. Also included with the EV system is a flex PCB that holds the MAX30208 IC. The MAX32630FTHR contains the firmware necessary to use the PC GUI program and also provides power to the MAX30208 interface board. The MAX30208 interface board ships with jumpers preinstalled to allow quick evaluation of the MAX30208.

Simplified Block Diagram

MAX30208EVSYS: Photo Board MAX30208EVSYS: Photo Board Zoom icon

Technical Docs

Data Sheet Evaluation System for the MAX30208 Jun 18, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .