Top

MAX25205EVKIT

Evaluation Kit for the MAX25205

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX25205 Dec 10, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Simple yet Flexible Gesture Solution
  • Lower Solution Cost than Camera-Based Systems
  • Integrated Optics with ±20deg FOV
  • Optimum Resolution for Dynamic Hand Gestures
  • Built-in LED Driver with Ultra-Low-Power Operation
  • 120kLux Ambient Light Performance
  • Compact 20-pin, 4mm x 4mm QFN Package, Side-Wettable
  • AEC-Q100
  • -40°C to +85°C Operation

Applications/Uses

  • Central Information Display Control
  • Door, Moon Roof, and Trunk Control
  • Mechanical Switch Replacement
  • Occupant Detection
  • Rear-Seat Entertainment Systems

Description

The MAX25205 evaluation kit (EV kit) is a complete system for demonstrating the MAX25205 optical IR sensor in a typical gesture and proximity-sensing application.

The MAX25205 enables recognition of the following gestures:

  • Hand Swipe Left, Right, Up, and Down
  • Finger/Hand Rotation Clockwise and Counterclockwise
  • Air Click
  • Proximity Detection and Linger-to-Click

The application circuit operates by illuminating the user’s hand with a precision-controlled IR light source and measuring the reflected signal with the MAX25205’s 6x10 (60 pixel) IR sensor array. The four-LED IR light source is PWM controlled with external FETs from the MAX25205’s onboard FET driver. The return signal is analyzed with an embedded microcontroller that interprets the gestures.

The EV Kit consists of the following:

  • MAX32620FTHR Microcontroller Platform
  • Interface Shield Board
  • MAX25205 Sensor Board
  • Ribbon Cable (Connects Sensor Board to Shield Board)
  • 3.3V Power Supply
  • USB 2.0 Type A to Micro B Cable

Technical Docs

Data Sheet Evaluation Kit for the MAX25205 Dec 10, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .