MAX22195EVKIT

Evaluation Kit for the MAX22195


Please check latest availability status for a specific part variant.

Description

The MAX22195 evaluation kit (EV kit) provides the hardware necessary to evaluate the MAX22195 high-speed, octal, industrial digital input with parallel output device. The MAX22195 EV kit provides terminal blocks for all 8 inputs and a header for all 8 outputs for easy monitoring and evaluation. Eight field-side LEDs are provided to indicate the input status, and a READY LED to indicate the MAX22195 is operating normally.

MAX22195EVKIT: Board Photo MAX22195EVKIT: Board Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX22195
  • Parallel Output for Simultaneous Signal Delivery
  • Configurable External VDD24 Voltage Monitoring
  • Configured for IEC 61131-2 Type 1, 3
  • Robust Design ±2kV Surge Tolerant Line-to-Line
  • Withstand ±8kV Contact ESD, ±15kV Air Gap ESD
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX30131
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30132
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30134
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm