MAX22191PMB

Evaluation Kit for the MAX22191 Peripheral Module


Please check latest availability status for a specific part variant.

Description

The MAX22191PMB# peripheral module provides the hardware to evaluate the MAX22191 parasitically powered digital input. Refer to the MAX22191 IC data sheet for detailed information regarding operation of the IC. The PMB features two circuits: one for isolated parasitically powered circuit (using an optoisolator) and one for a 24V input signal with the circuit powered from a low-voltage logic supply.

The module can be used in various ways. Maxim sells low-cost USB2PMB1#, USB2PMB2#, and USB2GPIO# adapter boards that use the Munich GUI software for communication through a USB cable. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1. For these later two options the user needs to write their own control software.

The Pmod PCB dimension is just 42mm long x 20mm wide, with the width determined by the size of the X1 connector.

MAX22191PMB Photo MAX22191PMB Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX22191
  • Isolated, Paristically Powered and Logic-Powered Circuits for Easy Evaluation
  • Proven PCB Layout
  • Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software

Applications/Uses

  • Current Sourcing Inputs
  • Individually Isolated Inputs
  • Industrial Automation
  • Motor Controls
  • Process Automation

Quality and Environmental Data

Request Reliability Report for: MAX22191PMB 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX30132
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30134
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30131
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm