MAX22190PMB

Evaluation Kit for the MAX22190


Please check latest availability status for a specific part variant.

Description

The MAX22190 peripheral module provides the hardware to evaluate the MAX22190 Octal Industrial Digital Input. Refer to the MAX22190 IC data sheet for detailed information regarding operation of the IC. The module takes advantage of the features in the MAX22190 allowing it to be powered from a single low voltage logic supply (3.0-5.5V) without the need for a 24V field supply. Note that this module provides a subset of the MAX22190 features – for greater flexibility refer to the MAX22190 EV kit. The module can be used in various ways; the device is configured by SPI interface. Maxim sells low-cost USB2PMB1#, USB2PMB2#, and USB2GPIO# adapter boards that use the Munich GUI software for communication through a USB cable generating SPI communication with the MAX22190. This is not included with this board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used. Another option for the user is to wire-wrap a temporary connection from their system to the pins on connector X1. For these later two options the user needs to write their own control software.

The Pmod PCB dimension is just 45mm long x 20mm wide, with the width determined by the size of the X1 and X2 connectors.

MAX22190PMB Photo MAX22190PMB# Photo Enlarge+

Key Features

  • Easy Evaluation of the MAX22190
  • Powered from Single 3.0-5.5V Logic Supply, Without the Need for 24V Field Supply
  • Configured for IEC 61131-2 Type 1 and Type 3 Sensor Inputs
  • Proven PCB Layout
  • Works with USB2PMB2# or USB2GPIO# Adapter and Munich GUI Software

Applications/Uses

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

Quality and Environmental Data

Request Reliability Report for: MAX22190PMB 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart- Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAX30131
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30132
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30134
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm