MAX22190EVSYS

Evaluation Kit for the MAX22190


Please check latest availability status for a specific part variant.

Description

The MAX22190 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX22190 Octal Industrial Digital Input device with Diagnostic features. The MAX22190 EV kit has Pmod™ compatible connector for SPI communication. The EV system includes the USB2PMB2# adapter board that receives commands from a PC through the USB port to create an SPI interface for communication between the software and the MAX22190 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22190 EV kit has two MAX22190 devices (U1 and U2) that can operate in multiple modes, as shown in Figure 1:

  1. Single-Channel Mode: The USB2PMB2# adapter connects to either U1 or U2 on the EV kit, depending on which channel is preferred, and selected using the on-board jumpers.

  2. Independent Slave Mode: The USB2PMB2# adapter uses two chip-select signals (active-low CS1 and active-low CS2) to control each chip through a single connector/GUI interface.

  3. Daisy-Chain Mode: The USB2PMB2# adapter connects to both U1 and U2 through the MAX14483 Digital Isolator, and SDO from U1 connects to SDI of U2. Both U1 and U2 are controlled from a single SPI interface.
MAX22190EVKIT, MAX22190EVSYS: Photo Board MAX22190EVKIT, MAX22190EVSYS: Photo Board Enlarge+

Key Features

  • Easy Evaluation of the MAX22190
  • EV Kit Logic Side is USB-Powered
  • Configured for IEC 61131-2 Type 1, 3 and Type 2
  • Independent Slave or Daisy-Chainable SPI Interface
  • Galvanic Isolation using MAX14483 and MAX12931
  • Robust Design ±2kV Surge Tolerant Line-to-Line
  • Windows® 10, Windows 8.1, Windows 7, and Windows XP® Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • Building Automation
  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

Quality and Environmental Data

Request Reliability Report for: MAX22190EVSYS 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX30131
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30132
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm

MAX30134
1-, 2-, 4-Channel, Ultra-Low Power Electrochemical Sensor AFEs

  • Multichannel Operation
  • High Accuracy and Precision
  • Autonomous Modes with 256 Word Configurable FIFO and Programmable Alarm