Top

MAX1617EVKIT

MAX1617 Temperature Sensor Evaluation Kit
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Measures and Displays Sensor Temperature
  • Simultaneously Monitors Package and a Remote Sensor
  • Programs Alarms, Configuration, and Rate
  • Operating Temperature Ranges:
    • -55°C to +125°C (remote sensor)
    • 0°C to +70°C (board)
  • Easy to Use
  • Includes:
    • Windows 3.1/95 Software
    • Demo PC Board
    • 3.5 in. Floppy Disk

Applications/Uses

  • Central Office Telecom Equipment
  • Computers: Desktop, Workstation, Server
  • Industrial Controls
  • LAN Servers
  • Multichip Modules
  • Smart Battery Packs/Chargers
  • Test and Measurement Equipment

Description

The MAX1617 evaluation kit (EV kit) is a demonstration platform for the MAX1617 temperature-sensor IC. It monitors both the junction temperature of the IC and the temperature of a remote (external) diode-connected transistor, and converts these temperatures to 8-bit, 2-wire serial data. A 2N3904 remote temperature-sensor transistor comes soldered to the board in a SOT23 package, but for more realistic experiments, it can easily be removed and connected via a twisted pair to the DXP and DXN terminals.

The EV kit is designed to be connected to a standard IBM®-compatible PC parallel printer port. Signals from the parallel port are converted to open-drain SMBus™ clock and data by a 74HC05 logic chip on the board. An on-board MAX883 linear regulator with reverse voltage protection steps down the unregulated DC input to 5V to power the glue logic, the MAX1617, and the SMBus pull-up resistors.

The software runs under Windows® 3.1 or 95. This user-friendly program is menu-driven and offers a graphic user interface with control buttons and numeric data displays.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.