MAX14838EVKIT

Evaluation Kit for the MAX14838


Please check latest availability status for a specific part variant.

Description

The MAX14838 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14838 pinconfigurable industrial sensor output driver.

The MAX14838 EV kit may also be used to evaluate the MAX14839.

Key Features

  • Operates from a Wide 4.75V to 34V Supply
  • Standalone Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Capacitive and Inductive Sensors
  • Industry Binary Sensors
  • Proximity Switches
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAXREFDES103
MAXREFDES103#: Health Sensor Band