MAX1452KEY

Evaluation Kit for the MAX1455


Please check latest availability status for a specific part variant.

Description

The MAX1455 evaluation kit (EV kit) demonstrates resistive element sensor compensation and calibration using the MAX1455 and a computer. The kit includes an assembled and tested PCB, which is available with a factory-calibrated sensor (MAX1455EVKIT-CS) or without a sensor (MAX1455EVKIT-NS). The software and computer are not required for performing the initial performance evaluation of the sensor option since the EV kit is already compensated. A 10-pin ribbon cable connects the EV board to a serial-key adapter, MAX1452KEY, that plugs into a computer serial port, allowing the board to be evaluated inside an environmental chamber. The software requires a PC compatible with Windows® 95/98/2000/XP.

Key Features

  • Proven PCB Layout
  • Convenient On-Board Test Points
  • Fully Assembled and Tested
  • Optional Pressure Sensor (MAX1455EVKIT-CS)
  • Factory-Calibrated Over Temperature (MAX1455EVKIT-CS)
  • LabVIEW®-Based Software

Applications/Uses

  • Accelerometer Measurements
  • Humidity Sensors
  • MR and GMR Sensors
  • Piezoresistive Silicon Sensors
  • Pressure Sensors and Transducers
  • Resistive Elements Sensors
  • Strain Gauges
Request Reliability Report for: MAX1452KEY 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM86146
Complete Optical Biosensing Module with Ultra-Low-Power Biometric Sensor Hub

  • Complete Biometric Sensor Hub
  • World-Class Algorithm for Wearable Applications

MAX31889
±0.25°C Accurate I2C Temperature Sensor

  • High Accuracy
  • Long Battery Life
  • Small Size

MAX31825
1-Wire® Temperature Sensor with ±1ºC Accuracy

  • 1-Wire Interface Requires Only One Port Pin for Communication
  • Unique 64-bit Serial Code Stored in an On-Board ROM
  • External Resistor Selects Address for Location Identification

MAX86916
Integrated Optical Sensor Module for Mobile Health

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin Optical Module
  • Optical-Grade Glass for Long-Term Optimal and Robust Performance
  • Ultra-Low-Power Operation for Mobile Device

MAX25205
Gesture Sensor for Automotive Applications

  • Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
  • Low-Power, Low-Cost External CPU Processes Sensor Output
  • Supports Swipe, Rotation, and Proximity Gestures

MAX86170B
Best-in-Class Optical Pulse Oximeter and Heart-Rate Sensor AFE for Wearable Health

  • Complete Single-Channel Optical Data Acquisition System
  • Ultra Low-Power Operation for Wearable Devices
  • Excellent Top-End Dynamic Range > 91dB in White Card Loop-Back Test (Nyquist Sample-to-Sample Variance)

MAXREFDES103
MAXREFDES103#: Health Sensor Band