Himalaya power modules integrate most of the components needed for a power supply—synchronous switching regulator IC, inductor, resistors, and capacitors—into a single, compact package. The result is an efficient and compact fully integrated solution that complies with EMI requirements and makes power-supply design as easy as possible. Designers can migrate, as needed, between module and IC to tradeoff cost, size, and ease of use.
The high-efficiency, low-profile, wide input voltage, step-down DC-DC power modules are available in a highly integrated system-in-package (SiP) or ultra-small micro system level IC (uSLIC™) package. These ready-made, reliable, easy-to-use modules save PCB space and reduce design time for popular 5V, 12V, 24V, 36V, 48V, and 60V voltage rails.
Himalaya power modules enable quick time to market with industry-standard manufacturing and reflow processes. Himalaya uSLIC power modules leverage advanced packaging technology to shrink the power supply solution size by 2.25 times. A select group of Himalaya power modules are certified with compliance to the CISPR 22 electromagnetic interference (EMI) standard to help improve the first-time success rate for EMI certification of your end products.