Virtex UltraScale FPGA VCU110 Power Solution



Virtex® Ultrascale FPGAs are high-end devices ideal for applications ranging from 400G networking to large scale ASIC prototyping and emulation. These FPGAs require a sophisticated power solution.  The solution presented below is certified by Xilinx and is the power solution for the Xilinx VCU110 evaluation board.

Click on a block to view recommended products for each rail.

System Enable Dual USB UART Micro SD Connector System Controller SYS_1V0 SYS_2V5 SYS_1V8 SYS_5V0 Sequencer UTIL_0V9 HMC1V2 MGTVCCAUX MGTAVTT MGTAVCC VCCINT

Power Solution IC BOM

Master/Slave Chipset:
MAX20751 (6)
VT1697 (13)
Multiphase Master with PMBus Interface in combination with multiple Smart Slave buck regulators.

Switching Regulators:
MAX17502 (1)
MAX15053 (2)

Linear Regulators:
MAX15027 (1)


Part Number Description EV Kit
MAX15053 Current-Mode Synchronous, Step-Down Switching Regulator MAX15053EVKIT
MAX6816 CMOS Switch Debouncers  
MAX20751 Multiphase Master with PMBus Interface and Internal Buck Converter MAX20751S1VKIT
MAX8869E 1A, Microcap, Low-Dropout, Linear Regulator  
MAX17502 60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter  
MAX15027 1.425V to 3.6V Input, 1A Low-Dropout Regulators with BIAS Input  
VT1697SB Smart Slave IC with Integrated Current and Temperature Sensors  
MAX16050/MAX16052 Adjustable Sequencing/Supervisory Circuits  
MAXPOWERTOOL002 USB-to-PMBus Interface Dongle for Power Products  
MAX13035E 6-Channel High-Speed Logic-Level Translators  
MAX8892 Dual Linear Regulator  
Design & Simulate