Xilinx Kintex UltraScale FPGA KCU105 Power Solution



The Kintex® Ultrascale FPGA from Xilinx is one of the industry's highest performance FPGA designs and requires a sophisticated power solution.


KINTEX ULTRASCALE POWER SOLUTION WITH PMBUS


This solution is certified by Xilinx for use with the Xilinx KCU105 evaluation board. Click on a block to view recommended products for each rail.

MGTAVCC MGTAVTT Sequencer Voltage Monitor SYS_5V0 Sequencer Voltage Monitor SYS_1V0 SYS_1V8 SYS_2V5 MGTVCCAUX


KINTEX ULTRASCALE non-PMBus POWER SOLUTION


This design provides a non-PMBus power solution for the Xilinx Kintex Ultrascale FPGA. For a complete EE-Sim® design including transient analysis and bills of materials, please contact us.

VCCAUX VADJ_1V8 VCCBRAM VCC1V8 VCC1V2 Sequencer Voltage Monitor MGTAVCC MGTAVTT UTIL_3V3 Sequencer Voltage Monitor SYS_1V0 SYS_1V8 SYS_2V5 MGTVCCAUX

Data Sheets

MAX20751
Multiphase Master with PMBus Interface and Internal Buck Converter

VT1697SB
Smart Slave IC with Integrated Current and Temperature Sensors

MAX8869E
1A, Microcap, Low-Dropout, Linear Regulator

MAX17502
60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter

MAX15027
1.425V to 3.6V Input, 1A Low-Dropout Regulators with BIAS Input

MAX16050/MAX16052
Adjustable Sequencing/Supervisory Circuits

MAXPOWERTOOL002
USB-to-PMBus Interface Dongle for Power Products


Part Number Description EV Kit
MAX20751 Multiphase Master with PMBus Interface and Internal Buck Converter MAX20751S1VKIT
MAX8869E 1A, Microcap, Low-Dropout, Linear Regulator  
MAX17502 60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter  
MAX15027 1.425V to 3.6V Input, 1A Low-Dropout Regulators with BIAS Input  
VT1697SB Smart Slave IC with Integrated Current and Temperature Sensors  
MAX16050/MAX16052 Adjustable Sequencing/Supervisory Circuits  
MAXPOWERTOOL002 USB-to-PMBus Interface Dongle for Power Products  
KCU105 Xilinx Kintex UltraScale FPGA KCU105 Evaluation Kit  
Design & Simulate


Digital PowerTool GUI Demo – Step 2: Installation
05:25 min
June 2019



Digital PowerTool GUI Demo – Step 3: Dashboard
18:43 min
June 2019



Digital PowerTool GUI Demo – Step 1: Introduction
02:26 min
June 2019



Digital PowerTool GUI Demo – Step 4: Device Tabs
24:36 min
June 2019