MAXREFDES125

MAXREFDES125#: Non-isolated 24V to 5.1V, 20W Power Supply


Please check latest availability status for a specific part variant.

Description

MAXREFDES125# is an efficient, synchronous buck topology, non-isolated power supply design with 24V input, and a 5.1V output at 20W of power (4A). The design achieves over 96% efficiency and features the MAX17536, a high-efficiency, high-voltage, synchronous step-down controller optimized for industrial supplies. This entire circuit fits on a 20mm × 35mm board.

More info ›

Part NumberVIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
IOUT1
(A)
IOUT1
(A)
Switch TypeDesign TypeParts Used
minmaxminmax
MAXREFDES125 17365.15.144InternalReference BoardMAX17536
See All Step-Down Switching Regulator Reference Designs (204)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Quality and Environmental Data

Request Reliability Report for: MAXREFDES125 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20473
Low-Voltage Synchronous Boost Converter

  • Synchronous Boost Converter
  • 3.0V to 4.0V Operating Supply Voltage
  • True Output Shutdown
  • High Precision
    • ±1.5% Output-Voltage Accuracy
    • 93V ±2% Undervoltage Monitoring
    • 107V ±2% Overvoltage Monitoring
  • Robust for the Automotive Environment
    • Current-Mode Control, Forced-PWM, and Skip Operation
    • Overtemperature and Overcurrent Protection
    • 12-Pin (3mm × 3mm) TDFN

  • MAX17662
    3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77504
    14V Input, 3A High-Efficiency Buck Converter in WLP or QFN

    • 3A Single-Channel Buck Regulator
    • 2.6V to 14V Input Voltage
    • 0.6V to 6V Output Voltage Range

    MAX20458
    36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

    MAX20057
    36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • Integration and Thermally Enhanced Packages Save Board Space and Cost

    MAX17631
    4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634A
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634B
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX17634C
    4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX77501
    110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver

    • 110VPK-PK Haptic Waveforms Generation
    • Optimized for up to 2µF Haptic Piezo Actuator
    • 2.8V to 5.5V Input Supply Range

    MAX20457
    36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

    • Meets Stringent OEM Module Power Consumption and Performance Specifications
    • Enables Crank-Ready Designs
    • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range

    MAXM17536
    4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

    • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Saves Board Space in Space-Constrained Applications
    • Offers Flexibility for Power-Design Optimization

    MAX17576
    4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20412
    Automotive Low-Voltage 2-Channel Step-Down Controller

    • 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
    • High-Precision Regulator for Applications Processors
    • Low-Noise Features Reduce EMI

    MAX20343
    Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

    • Extend System Run Time
    • Low, Continuous Noise Profile
    • Adaptable Load Transient Response

    MAX20004E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20006E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX20008E
    36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

    • Multiple Functions for Small Size
    • High Precision
    • Robust for the Automotive Environment

    MAX17630
    4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20011
    Automotive Single 8A/12A Step-Down Converter with High Efficiency

    • High-Efficiency DC-DC Converter
    • Up to 12A peak output current:
    • Differential Remote Voltage Sensing

    MAX15158Z
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX20079
    Automotive 36V 3.5A Buck Converter with 3.5μA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20026, MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20801
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20800
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20059
    72V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

    MAX20058
    60V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing