Top

MAXM38643AEVK-EMGA

Evaluation Kit for the MAXM38643

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM38643 Aug 19, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAXM38643A IC in a (2.1mm x 2.6mm) 10-pin EMGA Package
  • 1.8V to 5.5V Input Range
  • 0.7V to 3.3V Resistor-Configurable Output Voltages
  • Up to 600mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth® LE Devices
  • Hearables
  • Portable Space-Constrained Products
  • Single Li+ and Coin Cell Battery Products
  • Ultra-Low-Power IoT, NB IoT
  • Wearables
  • Wired, Wireless Products

Description

The MAXM38643A EMGA evaluation kit (EV kit) evaluates the MAXM38643A IC in an EMGA package. The MAXM38643A is an ultra-low quiescent current step-down DC-DC converter. The EV kit operates over an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.7V to 3.3V. The EV kit delivers up to 600mA of current. The EV kit comes with the MAXM38643AEMB+ installed.

Simplified Block Diagram

MAXM38643AEVK-EMGA: Board Photo MAXM38643AEVK-EMGA: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXM38643 Aug 19, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.