MAXM17903EVKIT

Evaluation Kit for the MAXM17903 1.5V Output-Voltage Application


Please check latest availability status for a specific part variant.

Description

The MAXM17903 1.5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17903 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 1.5V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM17903 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM17903 data sheet.

Key Features

  • Highly Integrated Solution
  • Wide 4.5V to 21.5V Input Range
  • Programmed 1.5V Output, Delivers Up To 300mA Output Current
  • High 75.50% Efficiency (VIN = 12V, VOUT = 1.5V at 100mA)
  • 500kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 4.1ms Soft-Start Time
  • RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Process Control
  • LDO Replacement
  • USB Type-C Powered Loads

Technical Documents

App Note 6417 Assembly Guidelines for (uSLIC) Packages

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAXM17623
2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17624
2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAX20049
Flexible, Compact Quad Power Supply with 2.2MHz, 500mA Buck Converters and Dual LDOs for Automotive Camera Modules

  • Small Solution Size
  • EMI Solutions
  • Self-Protected and Robust

MAX17673
Integrated 4.5V to 60V Synchronous 1.5A HV Buck and Dual 2.7V to 5.5V, 1A Buck Regulators

  • Reduces External Components and Total Cost
  • Integrates Three DC-DC Regulators
  • Reduces Power Dissipation

MAX77813
High-Efficiency Buck-Boost Converter

  • VIN Range: 2.30V to 5.5V
  • VOUT Range: 2.60V to 5.14V (I2C Programmable in 20mV Step)
  • Up to 2A Output Current in Boost Mode (VIN = 3.0V, VOUT = 3.4V, ILIM = High)

MAX38640A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38641A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38642A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38642, MAX38642A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38643, MAX38643A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38643A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX38641, MAX38641A
Tiny 1.8V–5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

  • Extends Battery Life
  • Easy to Use – Addresses Popular Operation
  • Protects System in Multiple Use Cases

MAX5995A
IEEE 802.3bt-Compliant, Powered Device Interface Controllers with Integrated 91W High-Power MOSFET

  • IEEE 802.3af/at/bt Compliant
  • Type 1~4 PSE Classification Indicator or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface

MAX5995B
IEEE 802.3bt-Compliant, Powered Device Interface Controllers with Integrated 91W High-Power MOSFET

  • IEEE 802.3af/at/bt Compliant
  • Type 1~4 PSE Classification Indicator or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface

MAX5995C
IEEE 802.3bt-Compliant, Powered Device Interface Controllers with Integrated 91W High-Power MOSFET

  • IEEE 802.3af/at/bt Compliant
  • Type 1~4 PSE Classification Indicator or an External Wall Adapter Indicator Output
  • Simplified Wall Adapter Interface

MAX20004
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX20008
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX20006
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX20077
36V, 2.5A Mini Buck Converter with 3.5uA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX25277
36V, 2.5A Mini Buck Converter with 3.5uA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX77503
14V Input, 1.5A High-Efficiency Buck Converter with 9μA IQ

  • 1.5A Single Channel Buck Regulator
  • 3V to 14V Input Voltage Range
  • 0.8V to 99%VSUP Output Voltage Range

MAX17270
nanoPower Triple/Dual-Output, Single-Inductor, Multiple-Output (SIMO) Buck-Boost Regulator

  • 3-Output/2-Output, Single-Inductor, Multiple-Output (SIMO) Buck-Boost Regulator
  • 2.7V to 5.5V Input Voltage Range
  • Low-Power and Long Battery Life

MAX17271
nanoPower Triple/Dual-Output, Single-Inductor, Multiple-Output (SIMO) Buck-Boost Regulator

  • 3-Output/2-Output, Single-Inductor, Multiple-Output (SIMO) Buck-Boost Regulator
  • 2.7V to 5.5V Input Voltage Range
  • Low-Power and Long Battery Life