MAXM17900EVKIT

Evaluation Kit for the MAXM17900 5V Output-Voltage Application


Please check latest availability status for a specific part variant.

Description

The MAXM17900 evaluation kit (EV kit) is a demonstration circuit of the MAXM17900 ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over an input-voltage of 10V to 24V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 600kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm uSLIC™ package MAXM17900 module installed, and is rated to operate over the full industrial/automotive -40°C to +125°C temperature range. For full specifications, features and benefits of the IC, refer to the MAXM17900 data sheet.

Key Features

  • Wide 10V to 24V Input
  • ±1.75% Feedback Voltage Accuracy
  • Output: 5V,100mA
  • Internally Compensated
  • All Ceramic Capacitors and Ultra-Compact Solution
  • PFM or Force-PWM Mode of Operation
  • Shutdown Current as Low as 1.2µA (typ)
  • Programmable Soft-Start and Prebias Startup
  • Open-Drain Power Good Output (Active-Low RESET pin)
  • Programmable EN/UVLO Threshold
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial/Automotive Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • Passes Drop, Shock, and Vibration Standards—JESD22–B103, B104, B111

Applications/Uses

  • 4mA–20mA Current-Loop Powered Sensors
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Motor Encoder

Technical Documents

App Note 6417 Assembly Guidelines for (uSLIC) Packages

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX20075D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX20076E
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX25276D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX20076D
36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • 20ns Minimum On-Time Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAXM17720
Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17724
Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17712
Integrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM15068
7.5V to 60V, 200mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17633
4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17634
4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17635
4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17537
4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time to Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAXM17632
4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17631
4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17630
4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAX20473
Low-Voltage Synchronous Boost Converter

  • Synchronous Boost Converter
  • 3.0V to 4.0V Operating Supply Voltage
  • True Output Shutdown

MAX17662
3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX77504
14V Input, 3A High-Efficiency Buck Converter in WLP or QFN

  • 3A Single-Channel Buck Regulator
  • 2.6V to 14V Input Voltage
  • 0.6V to 6V Output Voltage Range

MAX20458
36V Boost Controller with 3.5A Synchronous Buck Converter For Automotive Applications

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

MAX20057
36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • Integration and Thermally Enhanced Packages Save Board Space and Cost

MAX17631
4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17634A
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17634B
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX17634C
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX77501
110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver

  • 110VPK-PK Haptic Waveforms Generation
  • Optimized for up to 2µF Haptic Piezo Actuator
  • 2.8V to 5.5V Input Supply Range

MAX20457
36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range

MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
  • Saves Board Space in Space-Constrained Applications
  • Offers Flexibility for Power-Design Optimization

MAX17576
4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20412
Automotive Low-Voltage 2-Channel Step-Down Controller

  • 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
  • High-Precision Regulator for Applications Processors
  • Low-Noise Features Reduce EMI

MAX20343
Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator

  • Extend System Run Time
  • Low, Continuous Noise Profile
  • Adaptable Load Transient Response

MAX20004E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX20006E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX20008E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters

  • Multiple Functions for Small Size
  • High Precision
  • Robust for the Automotive Environment

MAX17630
4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
  • Differential Remote Voltage Sensing

MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX15158Z
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability