Top

MAXM17632EVKIT

Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application Feb 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 4.5V to 36V Input Range
    • MAXM17630 Offers High 86.47% Efficiency (VIN = 24V, VOUT = 3.3V, IOUT = 1A)
    • MAXM17631 Offers High 90.46% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 1A)
    • MAXM17632 Offers High 93.12% Efficiency (VIN = 24V, VOUT = 12V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Provision to synchronize the Modules to an External Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective VCC
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Programmable Logic Controller

Description

The MAXM17630/MAXM17631/MAXM17632 evaluation kits (EV kits) provide a proven design to evaluate the performance of MAXM17630/MAXM17631/MAXM17632 modules. Each of these modules operates over a wide input range from 4.5V to 36V and delivers up to 1A output current. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

The MAXM17630 module delivers up to 1A with a fixed 3.3V output. The module is configured to operate at a 900kHz switching frequency, over a 4.5V to 36V input range.

The MAXM17631 module delivers up to 1A with a fixed 5V output. The module is configured to operate at a 1250kHz switching frequency, over a 7V to 36V input range.

The MAXM17632 adjustable module delivers up to 1A and is configured for 12V output. The module is configured to operate at a 2150kHz switching frequency over a 20V to 36V input range.

The EV kit feature provisions for selecting modes of operation (PWM/PFM/DCM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17630/MAXM17631/MAXM17632 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

Simplified Block Diagram

MAXM17630EVKIT, MAXM17631EVKIT, MAXM17632EVKIT: Board Photo MAXM17630EVKIT, MAXM17631EVKIT, MAXM17632EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application Feb 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.