Top

MAXM17626EVKIT

Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application Jun 17, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates up to 5.5V Input Supply
  • MAXM17625 Offers High 92% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300mA)
  • MAXM17626 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 400mA)
  • Up to 600mA Load Current
  • 2MHz Fixed Switching Frequency for the MAXM17625
  • 4MHz Fixed Switching Frequency for the MAXM17626
  • Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
  • Internal 1ms Soft-Start Time
  • Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

Description

The MAXM17625/MAXM17626 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAXM17625/MAXM17626 modules. Each of these modules are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAXM17625 module delivers up to 600mA at a switching frequency of 2MHz. The module is configured for a 1.5V output over a 2.7V to 5.5V input range.

The MAXM17626 module delivers up to 600mA at a switching frequency of 4MHz. The module is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) and Enable input. The MAXM17625/MAXM17626 module data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the EV kits.

Simplified Block Diagram

MAXM17625EVKIT, MAXM17626EVKIT: Board Photo MAXM17625EVKIT, MAXM17626EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application Jun 17, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.