Top

MAXM17623EVKIT

Evaluation Kit for the MAXM17623 1.5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17623 1.5V Output-Voltage Application Feb 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Highly Integrated Solution
  • 2.9V to 5.5V Input Range
  • Programmed 1.5V Output, Delivers Up To 1A Output Current
  • High 90.3% Efficiency (VIN = 5V, VOUT = 1.5V at 0.4A)
  • 2MHz Switching Frequency
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 1ms Soft-Start Time
  • PGOOD Output, with Pullup Resistor to VIN
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point of Load Power Supply
  • Standard 5V Rail Supplies

Description

The MAXM17623 1.5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17623 high frequency, high-efficiency, synchronous step-down DC-DC power module. The EV kit is programmed to deliver 1.5V output for loads up to 1A. The EV kit features selectable mode, and open-drain PGOOD signal. The MAXM17623 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM17623 data sheet.

Simplified Block Diagram

MAXM17623EVKIT: Board Photo MAXM17623EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXM17623 1.5V Output-Voltage Application Feb 04, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .