MAXM17552EVKIT

Evaluation Kit for the MAXM17552 5V Output-Voltage Application


Please check latest availability status for a specific part variant.

Description

The MAXM17552 evaluation kit (EV kit) is a demonstration circuit of the MAXM17552 ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over a wide input-voltage of 14V to 60V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-bycycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm uSLIC™ package MAXM17552 module installed, and is rated to operate over the full industrial/ automotive -40°C to +125°C temperature range. For full specifications, features and benifits of the IC, refer to the MAXM17552 data sheet.

Key Features

  • Wide 14V to 60V Input
  • ±1.75% Feedback Voltage Accuracy
  • Output: 5V,100mA
  • Internally Compensated
  • All Ceramic Capacitors and Ultra-Compact Solution
  • FPFM or Forced-PWM Mode of Operation
  • Shutdown Current as Low as 1.2µA (typ)
  • Programmable Soft-Start and Prebias Startup
  • Open-Drain Power Good Output (Active-Low RESET pin)
  • Programmable EN/UVLO Threshold
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial/Automotive Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • Passes Drop, Shock, and Vibration Standards— JESD22–B103, B104, B111

Applications/Uses

  • 4mA–20mA Current-Loop Powered Sensors
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Motor Encoder

Technical Documents

App Note 6417 Assembly Guidelines for (uSLIC) Packages

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX15158Z
High-Voltage Multiphase Boost Controller

  • Wide Operating Range
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Reliability

MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ

  • Synchronous DC-DC Converter with Integrated FETs
  • Small Solution Size Saves Space
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

MAX20026, MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

  • High-Integration Shrinks Solution Size
  • Performance Designed for Automotive Point-of-Load Regulation
  • Low-Noise Features Improve EMI Performance

MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

  • High-Integration Shrinks Solution Size
  • Performance Designed for Automotive Point-of-Load Regulation
  • Low-Noise Features Improve EMI Performance

MAX20801
MPP Tracking DC-DC Converter

  • Performs MPPT on 20-24 Series Connected PV Cells
  • Fast MPPT Reacts Quickly to Changing Conditions
  • Integrated Voltage-Limiting Clamps Output Voltage

MAX20800
MPP Tracking DC-DC Converter

  • Performs MPPT on 20-24 Series Connected PV Cells
  • Fast MPPT Reacts Quickly to Changing Conditions
  • Integrated Voltage-Limiting Clamps Output Voltage

MAX20059
72V, 1A, Automotive Synchronous Step-Down DC-DC Converter

  • Synchronous DC-DC Converters with Integrated FETs
  • Flexibility
  • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

MAX20058
60V, 1A, Automotive Synchronous Step-Down DC-DC Converter

  • Synchronous DC-DC Converters with Integrated FETs
  • Flexibility
  • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

MAXM15067
4.5V to 60V, 300mA Step-Down uSLIC Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM15065
4.5V to 60V, 300mA Step-Down uSLIC Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM15066
4.5V to 60V, 300mA Step-Down uSLIC Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17904
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17905
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17906
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAX20048
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Efficient Solution in a Small Solutions Size
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements

MAX20010C
Automotive Single 6A Step-Down Converters

  • Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
  • High-Precision Voltage Regulator for Applications Processors
  • Low-Noise Feature Reduces EMI

MAX20010D
Automotive Single 6A Step-Down Converters

  • Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
  • High-Precision Voltage Regulator for Applications Processors
  • Low-Noise Feature Reduces EMI

MAX20039
Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
  • High Switching Frequency Allows Use of Small External Components

MAX20040
Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
  • High Switching Frequency Allows Use of Small External Components

MAX20029B
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

  • Quad Step-Down DC-DC Converters with Integrated FETs
  • Operate from 3.0V to 5.5V Supply Voltage
  • 1.0V to 4.0V Fixed or Adjustable Output Voltage

MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

  • Quad Step-Down DC-DC Converters with Integrated FETs
  • Operate from 3.0V to 5.5V Supply Voltage
  • 1.0V to 4.0V Fixed or Adjustable Output Voltage

MAX20029, MAX20029B, MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

  • Quad Step-Down DC-DC Converters with Integrated FETs
  • Operate from 3.0V to 5.5V Supply Voltage
  • 1.0V to 4.0V Fixed or Adjustable Output Voltage

MAX77827
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ

  • 1.8V to 5.5V Input Voltage Range
  • 2.3V to 5.3V Single Resistor Adjustable Output Voltage
  • 1.6A Maximum Output Current (3.1A ILIM Option, Buck Mode)

MAXM15465
4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM15466
4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM15467
4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17623
2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design

MAXM17624
2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

  • Easy to Use
  • High Efficiency
  • Flexible Design