Top

MAXM17546EVKITB

Evaluation Kit for the MAXM17546 5V Output

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17546 5V Output Jul 13, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 7.5V to 42V Input Range
  • Highly Integrated Solution with Built-In Shielded Inductor
  • Programmed 5V Output, Up To 5A Output Current
  • All Ceramic Capacitors and Ultra-Compact Solution
  • Selectable PWM, DCM, and PFM Modes
  • Programmable 4ms Soft-Start Time and Prebias Startup
  • Open-Drain RESET Output Pulled Up To 5V VCC
  • Programmable EN/UVLO Threshold
  • Provision for External Frequency Synchronization
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial Temperature Range

Applications/Uses

  • Base-Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Test and Measurement Equipment

Description

The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power-supply solutions. The MAXM17546 5V-output evaluation kit (EV kit) is a demonstration circuit of the MAXM17546 42V, 5A high-efficiency, current-mode, synchronous step-down DC-DC switching power module. The EV kit operates over a wide input-voltage of 7.5V to 42V and provides up to 5A load current with a 5V-output voltage. The EV kit is programmed to switch at a frequency of 450kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, under-voltage lockout (EN/ UVLO), and thermal shutdown.

The EV kit comes with the compact 29-pin 15mm x 9mm x 4.32mm SiP package MAXM17546 module installed and is rated to operate over the full industrial -40°C to +125°C temperature range.

The MAXM17546 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full module features, benefits and parameters, refer to the MAXM17546 data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17546 5V Output Jul 13, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.