Top

MAXM17532EVKIT

Evaluation Kit for the MAXM17532 in 5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17532 in 5V Output-Voltage Application Oct 31, 2018
App Note Assembly Guidelines for (uSLIC) Packages

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 10V to 42V Input
  • ±1.75% Feedback Voltage Accuracy
  • Output: 5V,100mA
  • Internally Compensated
  • All Ceramic Capacitors and Ultra-Compact Solution
  • PFM or Forced-PWM Mode of Operation
  • Shutdown Current as Low as 1.2µA (typ)
  • Programmable Soft-Start and Prebias Startup
  • Open-Drain Power Good Output (Active-Low RESET pin)
  • Programmable EN/UVLO Threshold
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • Passes Drop, Shock, and Vibration Standards– JESD22-B103, B104, B111
  • -40°C to +125°C Industrial/Automotive Temperature Range

Applications/Uses

  • 4mA–20mA Current-Loop Powered Sensors
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Motor Encoder

Description

The MAXM17532 evaluation kit (EV kit) is a demonstration circuit of the MAXM17532 42V,100mA ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over a wide input-voltage of 10V to 42V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 600kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-bycycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm µSLIC™ package MAXM17532 module installed, and is rated to operate over the full industrial/ automotive -40°C to +125°C temperature range.

Watch video › Download white paper ›

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17532 in 5V Output-Voltage Application Oct 31, 2018
App Note Assembly Guidelines for (uSLIC) Packages

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .