Top

MAXM17516EVKIT

Evaluation Kit for MAXM17516

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17516 May 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • High-Integration Solution/Integrated Shielded Inductor
  • 2.4V to 5.5V Input Range
  • Configured for 1.5V Output Voltage
  • Adjustable Output-Voltage Range (0.75V to 1.8V)
  • 6A Output Current
  • 90.6% Efficiency (VIN = 3.3V, VOUT = 1.5V at 1.79A)
  • 1MHz Switching Frequency
  • Enable Input
  • Power-Good Output Indicator (POK)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ATE Equipment
  • Base Station Point-of-Load Regulator
  • FPGA and DSP Point-of-Load Regulator
  • Industrial Control Equipment
  • Medical Equipment
  • Servers

Description

The MAXM17516 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the typical 6A application circuit of the MAXM17516. The MAXM17516 is a fixed-frequency, integrated inductor, step-down power module for low-voltage, low-power applications.

The EV kit provides a 1.5V output voltage from a 2.4V to 5.5V input range and delivers up to 6A output current while achieving greater than 90.6% efficiency. The EV kit operates at 1MHz switching frequency and has superior line and load-transient response. The EV kit also allows the evaluation of other adjustable output voltages from 0.75V to 1.8V by changing resistors R1 and R2.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17516 May 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.