Top

MAXM17505EVKIT

Evaluation Kit for MAXM17505 5V Output

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17505 5V Output May 06, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Highly Integrated Solution with Integrated Shield Inductor
  • Wide 11V to 60V Input Range
  • Preset 5V Output with a Fixed Resistor Divider on FB (Feedback Pin)
  • Programmable Output-Voltage Feature (0.9V to 12V)
  • Up to 1.7A Output Current
  • High 93.3% Efficiency (VIN = 12V, VOUT = 5V at 0.74A)
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Selectable PWM, PFM, or DCM Mode
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Industrial Power Supplies

Description

The MAXM17505 evaluation kit (EV kit) is a demonstration circuit of the MAXM17505 high-voltage, high-efficiency, current-mode scheme, synchronous step-down DC-DC switching power module. The EV kit is designed for 5V output and delivers up to 1.7A load current from a wide input-voltage range of 11V to 60V. The EV kit switches at an optimal 500kHz switching frequency to allow the use of small component-sizes, helping to minimize solution-size while maintaining high- performance. The EV kit provides a precision-enable input, an open-drain active-low RESET output signal, and external frequency synchronization to provide a simple and reliable startup sequence and eliminate beat frequency between regulators. The EV kit also includes optional component footprints to program different output voltages, an adjustable input undervoltage-lockout, and a soft-start time to control inrush current during startup. The MAXM17505 IC data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to modifying the demo circuit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17505 5V Output May 06, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .