Top

MAXM17504EVKIT

Evaluation Kit for MAXM17504 5V Output

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17504 5V Output May 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Highly Integrated Solution with Integrated Shield Inductor
  • Wide 11V to 60V Input Range
  • Preset 5V Output with a Fixed Resistor-Divider on Feedback Pin (FB)
  • Programmable Output Voltage Feature (0.9V to 12V)
  • Up to 3.5A Output Current
  • High 92.5% Efficiency (VIN = 12V, VOUT = 5V at 1.0A)
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Selectable PWM, PFM, or DCM Mode
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Industrial Power Supplies

Description

The MAXM17504 evaluation kit (EV kit) is a demonstration circuit of the MAXM17504 high-voltage, high-efficiency, current-mode scheme, synchronous step-down DC-DC switching power module. The MAXM17504 EV kit is designed for 5V output and delivers up to 3.5A load current from a wide input voltage range of 11V to 60V. The EV kit switches at an optimal 500kHz switching frequency to allow the use of small component sizes that help minimize solution size while maintaining high performance. The EV kit provides a precision-enable input, an open-drain active-low RESET output signal, and external frequency synchronization to provide a simple and reliable startup sequence and eliminate beat frequency between regulators. The EV kit also includes optional component footprints to program different output voltages, an adjustable input undervoltage-lockout, and a soft-start time to control inrush current during startup. The MAXM17504 data sheet provides a complete description of the part that should be read in conjunction with this evaluation kit data sheet prior to modifying the demo circuit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAXM17504 5V Output May 08, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.