Top

MAXM17225EVK-EMGA

Evaluation Kit for the MAXM17225

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM17225 Sep 01, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • EV Kit Board Evaluates MAXM17225AMB+T
    • 10 lead - 2.1mm x 2.6mm- only package variant.
  • 0.4V to 5.5V Input Range, VIN MIN Startup: 0.88V.
  • 1.8V to 5V Resistor Selectable Output Voltage.
  • 1A Peak Inductor Current Limit.
  • Proven 2-Layer 1-oz Copper PCB Layout.
  • Demonstrates Compact Solution Size.
  • Fully Assembled and Tested

Applications/Uses

  • Bluetooth® LE Devices
  • Health Monitoring and Fitness Devices
  • Portable Point-Of-Sale (POS) Terminals
  • Single or Dual Cell Alkaline Battery Products
  • Supercapacitor Backup for RTC/Alarm Buzzers
  • Ultra-Low-Power IoT Modules
  • USB On-The-Go Adapter Modules, USB Charging
  • Wearables

Description

The MAXM17225 is a nanoPower, 300nA Quiescent current, synchronous step-up DC-DC converter module available in the eMGA package. This datasheet provides an overview of how to use the MAXM17225 EV kit (EV kit) with detailed procedure and circuit connections to test the Boost modules’ functionality.

The EV kit ships with boost module MAXM17225AMB+T placed in-circuit. The product is RoHS compliant.

Simplified Block Diagram

MAXM17225EVK-EMGA: Board Photo MAXM17225EVK-EMGA: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXM17225 Sep 01, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.