Evaluation Kit for the MAXM15467 2.5V Output-Voltage Application
Product Details
The MAXM15467 2.5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15467 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 2.5V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15467 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15467 data sheet.
Key Features
- Highly Integrated Solution
- Wide 4.5V to 36V Input Range
- Programmed 2.5V Output, Delivers Up To 300mA Output Current
- High 76.41% Efficiency (VIN = 24V, VOUT = 2.5V at 150mA)
- 550kHz Switching Frequency
- ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
- PFM Feature for Better Light-Load Efficiency
- Fixed Internal 3.75ms Soft-Start Time
- Active-Low RESET Output, with Pullup Resistor to VCC
- Overcurrent and Overtemperature Protection (OCP and OTP)
- Low-Profile, Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
Applications/Uses
- 4-20mA Current-Loop Powered Sensors
- Battery-Powered Equipment
- General Purpose Point-of-Load
- HVAC and Building Control
- Industrial Sensors and Encoders
- LDO Replacement
- USB Type-C Powered Loads
Technical Docs
Data Sheet | Evaluation Kit for the MAXM15467 2.5V Output-Voltage Application | Apr 19, 2019 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Highly Integrated Solution
- Wide 4.5V to 36V Input Range
- Programmed 2.5V Output, Delivers Up To 300mA Output Current
- High 76.41% Efficiency (VIN = 24V, VOUT = 2.5V at 150mA)
- 550kHz Switching Frequency
- ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
- PFM Feature for Better Light-Load Efficiency
- Fixed Internal 3.75ms Soft-Start Time
- Active-Low RESET Output, with Pullup Resistor to VCC
- Overcurrent and Overtemperature Protection (OCP and OTP)
- Low-Profile, Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
Applications/Uses
- 4-20mA Current-Loop Powered Sensors
- Battery-Powered Equipment
- General Purpose Point-of-Load
- HVAC and Building Control
- Industrial Sensors and Encoders
- LDO Replacement
- USB Type-C Powered Loads
Description
The MAXM15467 2.5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15467 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 2.5V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15467 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15467 data sheet.
Technical Docs
Data Sheet | Evaluation Kit for the MAXM15467 2.5V Output-Voltage Application | Apr 19, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal