Evaluation Kit for the MAXM15462 3.3V Output-Voltage Application
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAXM15462 3.3V Output-Voltage Application | Dec 17, 2018 | |
App Note | Assembly Guidelines for (uSLIC) Packages |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Highly Integrated Solution
- Wide 4.5V to 42V Input Range
- Programmed 3.3V Output, Delivers Up To 300mA Output Current
- High 80.5% Efficiency (VIN = 24V, VOUT = 3.3V at 150mA)
- 500kHz Switching Frequency
- ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
- PFM Feature for Better Light-Load Efficiency
- Fixed Internal 4.1ms Soft-Start Time
- Active-Low RESET Output, with Pullup Resistor to VCC
- Overcurrent and Overtemperature Protection (OCP and OTP)
- Low-Profile, Surface-Mount Components
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
Applications/Uses
- 4-20mA Current-Loop Powered Sensors
- Battery-Powered Equipment
- General Purpose Point-of-Load
- HVAC and Building Control
- Industrial Sensors and Process Control
- LDO Replacement
Description
The MAXM15462 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15462 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 3.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15462 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15462 data sheet.
![]() | ![]() |
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAXM15462 3.3V Output-Voltage Application | Dec 17, 2018 | |
App Note | Assembly Guidelines for (uSLIC) Packages |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .