Top

MAXM15063EVKIT

Evaluation Kit for the MAXM15063 5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM15063 5V Output-Voltage Application Jun 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Highly Integrated Solution
  • Wide 12V to 60V Input Range
  • Fixed 5V Output, Delivers Up To 300mA Output Current
  • High 81.72% Efficiency (VIN = 24V, VOUT = 5V at 220mA)
  • 500kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 4.1ms Soft-Start Time
  • Active-Low RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Process Control
  • LDO Replacement
  • USB Type-C Powered Loads

Description

The MAXM15063 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15063 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 5V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15063 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15063 data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM15063 5V Output-Voltage Application Jun 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .