Top

MAXM15062EVKIT

Evaluation Kit for the MAXM15062 3.3V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM15062 3.3V Output-Voltage Application Jun 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Highly Integrated Solution
  • Wide 5.5V to 48V Input Range
  • Fixed 3.3V Output, Delivers Up To 300mA Output Current
  • High 80.46% Efficiency (VIN = 24V, VOUT = 3.3V at 150mA)
  • 500kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 4.1ms Soft-Start Time
  • Active-Low RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Process Control
  • LDO Replacement
  • USB Type-C Powered Loads

Description

The MAXM15062 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15062 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 3.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15062 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15062 data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXM15062 3.3V Output-Voltage Application Jun 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.