Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | Apr 23, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Simple Design to Power High-Speed Transceivers at Lowest Noise
- Compact Solution
- Reliable Operation
- 1% Regulation Accuracy Over PVT
- Single/Multiphase Operation
- Remote Sense
- Low Noise
Applications/Uses
Description
MAXGTPREFDES is a power-supply module for the Xilinx® Spartan®-6 FPGA SP623 Characterization Kit. The module uses the 25A MAX8686 power regulator with internal MOSFETs to supply all the rails of the 3.125Gbps transceivers on the Spartan-6 XC6SLX150T-3FGG676 FPGA. The power-supply module has been tested in hardware and shown to be the lowest noise when compared to competitor power-supply modules.
The MAXGTPREFDES board complies with Xilinx power-supply module specifications and can be plugged directly into the SP623 board to power it. Refer to MAX8686 product pages for more information on the features and simulation models
Simplified Block Diagram
Technical Docs
Data Sheet | Apr 23, 2012 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.