Top

MAX8969EVKIT

Evaluation Kit for the MAX8969

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8969 Jul 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Compact Layout, Small External Components
  • Up to 1A Output Current
  • 2.5V to 5.5V Input Voltage Range
  • Over 90% Efficiency with Internal Synchronous Rectifier
  • 1A Current-Limited Track Mode
  • Automatic Track Mode
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • eBooks
  • GPS, PND
  • Mobile Internet Devices
  • Smartphones

Description

The MAX8969 evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8969 IC. The IC is a simple 1A step-up converter in a small package that can be used in any single-cell Li-ion application. This IC provides protection features such as input undervoltage lockout, short circuit, and overtemperature shutdown.

The IC transitions to skip mode seamlessly under lightload conditions to improve efficiency. Under these conditions, switching occurs only as needed, reducing switching frequency and supply current to maintain high efficiency.

For higher efficiency when input voltage is closer to the output voltage, two special modes of operation are available: track and automatic track. These modes allow users to balance quiescent current (IQ) vs. transient response time into boost mode. In both modes, the p-channel MOSFET acts as a current-limited switch such that VOUT follows VIN. However, in track mode, the boost circuits are disabled and the system controls the boost function with the EN, TREN inputs (IQ = 30µA). In automatic track mode (ATM), the boost circuits are enabled and the device automatically transitions into boost mode when VIN falls to 95% of the target VOUT (IQ = 60µA).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8969 Jul 12, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.