Evaluation Kit for the MAX8904
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8904 | Oct 11, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Input-Voltage Range of 3.4V to 13.2V
- 1MHz, Up to 90% Efficient, Synchronous DC-DC Step-Down Converters
- Power Converters 1V2, 1V8, and ADJ Operated Out-of-Phase with Respect to 3V3 and 5V0
- 667kHz Step-Up Converter Provides Up to 32V Output for Driving Up to Eight WLEDs
- Internal Compensation on All Power Converters
- Fast Line- and Load-Transient Responses
- Internal Soft-Start and Short-Circuit Protection on All Power Converter Outputs
- Input Overvoltage and Reverse-Polarity Protection
- 250ms Fault Timer-Based Protection for Overload and Short Circuit
- I²C Serial Interface for On/Off Control, Output Voltage, WLED Current, GPIO Setting, and Fault Monitoring
- < 10μA Standby Current
- Compact, 56-Pin 7mm x 7mm TQFN Package
- Fully Assembled and Tested
Applications/Uses
- Digital SLR Cameras
- Digital Video Cameras
- Point-of-Sale Terminals
- Ultra-Mobile PCs
Description
The MAX8904 EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX8904. To evaluate the MAX8904, order the MINIQUSB+ command module along with the MAX8904 EV kit.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8904 | Oct 11, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .